Time Delay Relay Counters

HRV Series

  • Product Literature
    • Electrical Characteristics
      • Catalog # HRV11SC
      • Input
        Voltage (V)
        12 V dc
      • Output
        Form
        Isolated SPDT - NO
      • Count Range 1 - 7 counts to start
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range Adjustable 1 - 127 s
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRV24AC
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        Isolated SPDT - NO
      • Count Range 1 - 7 counts to start; maximum: 250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range Adjustable 0.25 - 31.75 m
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRV41AE
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated SPDT - NO
      • Count Range 1 - 7 counts to start; maximum: 250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range Adjustable 1 - 127 s
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRV41SE
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated SPDT - NO
      • Count Range 1 - 7 counts to start
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range Adjustable 1 - 127 s
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRV42SE
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated SPDT - NO
      • Count Range 1 - 7 counts to start
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range Adjustable 5 - 635 s
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRV43AE
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Isolated SPDT - NO
      • Count Range 1 - 7 counts to start; maximum: 250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range Adjustable 0.1 - 12.7 m
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRV43AN
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Non-isolated SPDT - NO
      • Count Range 1 - 7 counts to start; maximum: 250
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Time Delay Range Adjustable 0.1 - 12.7 m
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample
      • Catalog # HRV43SE
      • Input
        Voltage (V)
        120VAC
      • Output
        Form
        Isolated SPDT NO
      • Count Range 1-7 counts to start
      • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
      • Time Delay Range Adjustable 0.1 - 12.7m
      • Dimensions 3.00 x 2.00 x 1.50 in. (76.7 x 51.3 x 38.1mm)