Single Function Relays

SIR

  • Product Literature
    • Electrical Characteristics
      • Catalog # SIR1A1A4
      • Obsolete: 2014 -08-13
      • Input
        Voltage (V)
        9 - 30 Vac/Vdc
      • Output Voltage 120 Vac
      • Output
        Form
        SPST; NO
      • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
      • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2000 terminals to mounting surface
      • Humidity 95% non-condensing
      • Input Tolerance (%) ±20%
      • Input Type Optical isolation LED/photo transistor
      • Insulation Resistance ≥100
      • Open State Leakage Current (A) ≅6
      • Minimum Output Load Current (A) ≅50
      • Output Load Rating (VA) 1 A
      • Output Type Optical isolation totally Solid state
      • Output Voltage Drop (V) ≅2.0 at rated current
      • Power Consumption ≤0.5 W
      • Storage Temperature (F/C) -55° to 85°C (-67° to 185°F)
      • Catalog # SIR1A20A4
      • Obsolete: 2014 -08-13
      • Input
        Voltage (V)
        9 - 30 Vac/Vdc
      • Output Voltage 120 Vac
      • Output
        Form
        SPST; NO
      • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
      • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2000 terminals to mounting surface
      • Humidity 95% non-condensing
      • Input Tolerance (%) ±20%
      • Input Type Optical isolation LED/photo transistor
      • Insulation Resistance ≥100
      • Open State Leakage Current (A) ≅6
      • Minimum Output Load Current (A) ≅50
      • Output Load Rating (VA) 20 A
      • Output Type Optical isolation totally Solid state
      • Output Voltage Drop (V) ≅2.0 at rated current
      • Power Consumption ≤0.5 W
      • Storage Temperature (F/C) -55° to 85°C (-67° to 185°F)
      • Catalog # SIR1B6A4
      • Obsolete: 2014 -08-13
      • Input
        Voltage (V)
        90 - 150 Vac/Vdc
      • Output Voltage 120 Vac
      • Output
        Form
        SPST; NO
      • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
      • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2000 terminals to mounting surface
      • Humidity 95% non-condensing
      • Input Tolerance (%) ±20%
      • Input Type Optical isolation LED/photo transistor
      • Insulation Resistance ≥100
      • Open State Leakage Current (A) ≅6
      • Minimum Output Load Current (A) ≅50
      • Output Load Rating (VA) 6 A
      • Output Type Optical isolation totally Solid state
      • Output Voltage Drop (V) ≅2.0 at rated current
      • Power Consumption ≤0.5 W
      • Storage Temperature (F/C) -55° to 85°C (-67° to 185°F)
      • Catalog # SIR1B6B4
      • Input
        Voltage (V)
        90 - 150 Vac/Vdc
      • Output Voltage 120 Vac
      • Output
        Form
        SPST NC
      • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
      • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2000 terminals to mounting surface
      • Humidity 95% non-condensing
      • Input Tolerance (%) ±20%
      • Input Type Optical isolation LED/photo transistor
      • Insulation Resistance ≥100
      • Open State Leakage Current (A) ≅6
      • Minimum Output Load Current (A) ≅50
      • Output Load Rating (VA) 6 A
      • Output Type Optical isolation totally Solid state
      • Output Voltage Drop (V) ≅2.0 at rated current
      • Power Consumption ≤0.5 W
      • Storage Temperature (F/C) -55° to 85°C (-67° to 185°F)
      • Check Stock Order Sample
      • Catalog # SIR1C20B6
      • Obsolete: 2020 -09-16
      • Input
        Voltage (V)
        190 - 290 Vac/Vdc
      • Output Voltage 230 Vac
      • Output
        Form
        SPST NC
      • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
      • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2000 terminals to mounting surface
      • Humidity 95% non-condensing
      • Input Tolerance (%) ±20%
      • Input Type Optical isolation LED/photo transistor
      • Insulation Resistance ≥100
      • Open State Leakage Current (A) ≅6
      • Minimum Output Load Current (A) ≅50
      • Output Load Rating (VA) 20 A
      • Output Type Optical isolation totally Solid state
      • Output Voltage Drop (V) ≅2.0 at rated current
      • Power Consumption ≤0.5 W
      • Storage Temperature (F/C) -55° to 85°C (-67° to 185°F)
      • Catalog # SIR2A20A4
      • Input
        Voltage (V)
        9 - 30 Vac/Vdc
      • Output Voltage 120 Vac
      • Output
        Form
        SPST; NO
      • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
      • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2000 terminals to mounting surface
      • Humidity 95% non-condensing
      • Input Tolerance (%) ±20%
      • Input Type Optical isolation LED/photo transistor
      • Insulation Resistance ≥100
      • Open State Leakage Current (A) ≅6
      • Minimum Output Load Current (A) ≅50
      • Output Load Rating (VA) 20 A
      • Output Type Optical isolation totally Solid state
      • Output Voltage Drop (V) ≅2.0 at rated current
      • Power Consumption ≤0.5 W
      • Storage Temperature (F/C) -55° to 85°C (-67° to 185°F)
      • Check Stock Order Sample
      • Catalog # SIR2B20A4
      • Input
        Voltage (V)
        90 - 150 Vac/Vdc
      • Output Voltage 120 Vac
      • Output
        Form
        SPST; NO
      • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
      • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2000 terminals to mounting surface
      • Humidity 95% non-condensing
      • Input Tolerance (%) ±20%
      • Input Type Optical isolation LED/photo transistor
      • Insulation Resistance ≥100
      • Open State Leakage Current (A) ≅6
      • Minimum Output Load Current (A) ≅50
      • Output Load Rating (VA) 20 A
      • Output Type Optical isolation totally Solid state
      • Output Voltage Drop (V) ≅2.0 at rated current
      • Power Consumption ≤0.5 W
      • Storage Temperature (F/C) -55° to 85°C (-67° to 185°F)
      • Check Stock Order Sample
      • Catalog # SIR2B20B4
      • Input
        Voltage (V)
        90 - 150 Vac/Vdc
      • Output Voltage 120 Vac
      • Output
        Form
        SPST NC
      • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
      • Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2000 terminals to mounting surface
      • Humidity 95% non-condensing
      • Input Tolerance (%) ±20%
      • Input Type Optical isolation LED/photo transistor
      • Insulation Resistance ≥100
      • Open State Leakage Current (A) ≅6
      • Minimum Output Load Current (A) ≅50
      • Output Load Rating (VA) 20 A
      • Output Type Optical isolation totally Solid state
      • Output Voltage Drop (V) ≅2.0 at rated current
      • Power Consumption ≤0.5 W
      • Storage Temperature (F/C) -55° to 85°C (-67° to 185°F)
      • Check Stock Order Sample