Current Monitoring Relays Transducers

TCS

  • Electrical Characteristics
    • Catalog # TCSG2A
    • Output Voltage 3 - 50 Vdc
    • Output
      Form
      NO
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Burden (VA) ≤0.5
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Insulation Resistance ≥100
    • Output Load Rating (VA) Steady state: 1 A; Inrush: 10 A
    • Output Type Solid state
    • Output Voltage Drop (V) ≅1.2
    • Response Time (ms) Overcurrent: ≤200 ms; Undercurrent: ≤1 s
    • Sensor Hole Size 0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire
    • Current Sensor Range 2 A fixed +0/-20%; Steady - 50 A turns; Reset: ≅95% of the actuate current; Maximum: Steady - 50 A turns; Inrush - 300 A turns for 10 s
    • Sensor Type Toroid; through hole wiring; alternating current; monitored wire must be properly insulated
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Check Stock Order Sample
    • Catalog # TCSGAA
    • Output Voltage 3 - 50 Vdc
    • Output
      Form
      NO
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Burden (VA) ≤0.5
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Insulation Resistance ≥100
    • Output Load Rating (VA) Steady state: 1 A; Inrush: 10 A
    • Output Type Solid state
    • Output Voltage Drop (V) ≅1.2
    • Response Time (ms) Overcurrent: ≤200 ms; Undercurrent: ≤1 s
    • Sensor Hole Size 0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire
    • Current Sensor Range 2 - 20 A adjustable guaranteed range; Steady - 50 A turns; Reset: ≅95% of the actuate current; Maximum: Steady - 50 A turns; Inrush - 300 A turns for 10 s
    • Sensor Type Toroid; through hole wiring; alternating current; monitored wire must be properly insulated
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Check Stock Order Sample
    • Catalog # TCSGAB
    • Output Voltage 3 - 50 Vdc
    • Output
      Form
      NC
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Burden (VA) ≤0.5
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Insulation Resistance ≥100
    • Output Load Rating (VA) Steady state: 1 A; Inrush: 10 A
    • Output Type Solid state
    • Output Voltage Drop (V) ≅1.2
    • Response Time (ms) Overcurrent: ≤200 ms; Undercurrent: ≤1 s
    • Sensor Hole Size 0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire
    • Current Sensor Range 2 - 20 A adjustable guaranteed range; Steady - 50 A turns; Reset: ≅95% of the actuate current; Maximum: Steady - 50 A turns; Inrush - 300 A turns for 10 s
    • Sensor Type Toroid; through hole wiring; alternating current; monitored wire must be properly insulated
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Check Stock Order Sample
    • Catalog # TCSH2A
    • Output Voltage 24 - 240 Vac; +10 / -20%
    • Output
      Form
      NO
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Burden (VA) ≤0.5
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Insulation Resistance ≥100
    • Output Load Rating (VA) Steady state: 1 A; Inrush: 10 A
    • Output Type Solid state
    • Output Voltage Drop (V) ≅2.5
    • Response Time (ms) Overcurrent: ≤200 ms; Undercurrent: ≤1 s
    • Sensor Hole Size 0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire
    • Current Sensor Range 2 A fixed +0/-20%; Steady - 50 A turns; Reset: ≅95% of the actuate current; Maximum: Steady - 50 A turns; Inrush - 300 A turns for 10 s
    • Sensor Type Toroid; through hole wiring; alternating current; monitored wire must be properly insulated
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Check Stock Order Sample
    • Catalog # TCSH2B
    • Output Voltage 24 - 240 Vac; +10 / -20%
    • Output
      Form
      NC
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Burden (VA) ≤0.5
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Insulation Resistance ≥100
    • Output Load Rating (VA) Steady state: 1 A; Inrush: 10 A
    • Output Type Solid state
    • Output Voltage Drop (V) ≅2.5
    • Response Time (ms) Overcurrent: ≤200 ms; Undercurrent: ≤1 s
    • Sensor Hole Size 0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire
    • Current Sensor Range 2 A fixed +0/-20%; Steady - 50 A turns; Reset: ≅95% of the actuate current; Maximum: Steady - 50 A turns; Inrush - 300 A turns for 10 s
    • Sensor Type Toroid; through hole wiring; alternating current; monitored wire must be properly insulated
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Check Stock Order Sample
    • Catalog # TCSH5B
    • Obsolete: 2020 -10-07
    • Output Voltage 24 - 240 Vac; +10 / -20%
    • Output
      Form
      NC
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Burden (VA) ≤0.5
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Insulation Resistance ≥100
    • Output Load Rating (VA) Steady state: 1 A; Inrush: 10 A
    • Output Type Solid state
    • Output Voltage Drop (V) ≅2.5
    • Response Time (ms) Overcurrent: ≤200 ms; Undercurrent: ≤1 s
    • Sensor Hole Size 0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire
    • Current Sensor Range 5 A fixed +0/-20%; Steady - 50 A turns; Reset: ≅95% of the actuate current; Maximum: Steady - 50 A turns; Inrush - 300 A turns for 10 s
    • Sensor Type Toroid; through hole wiring; alternating current; monitored wire must be properly insulated
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Catalog # TCSHAA
    • Output Voltage 24 - 240 Vac; +10 / -20%
    • Output
      Form
      NO
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Burden (VA) ≤0.5
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Insulation Resistance ≥100
    • Output Load Rating (VA) Steady state: 1 A; Inrush: 10 A
    • Output Type Solid state
    • Output Voltage Drop (V) ≅2.5
    • Response Time (ms) Overcurrent: ≤200 ms; Undercurrent: ≤1 s
    • Sensor Hole Size 0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire
    • Current Sensor Range 2 - 20 A adjustable guaranteed range; Steady - 50 A turns; Reset: ≅95% of the actuate current; Maximum: Steady - 50 A turns; Inrush - 300 A turns for 10 s
    • Sensor Type Toroid; through hole wiring; alternating current; monitored wire must be properly insulated
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Check Stock Order Sample
    • Catalog # TCSHAB
    • Output Voltage 24 - 240 Vac; +10 / -20%
    • Output
      Form
      NC
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Burden (VA) ≤0.5
    • Dielectric Breakdown ≥2000 terminals to mounting surface
    • Humidity 95% non-condensing
    • Insulation Resistance ≥100
    • Output Load Rating (VA) Steady state: 1 A; Inrush: 10 A
    • Output Type Solid state
    • Output Voltage Drop (V) ≅2.5
    • Response Time (ms) Overcurrent: ≤200 ms; Undercurrent: ≤1 s
    • Sensor Hole Size 0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire
    • Current Sensor Range 2 - 20 A adjustable guaranteed range; Steady - 50 A turns; Reset: ≅95% of the actuate current; Maximum: Steady - 50 A turns; Inrush - 300 A turns for 10 s
    • Sensor Type Toroid; through hole wiring; alternating current; monitored wire must be properly insulated
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Check Stock Order Sample