Current Monitoring Relays Transducers

LSRX

  • Electrical Characteristics
    • Catalog # LSRX
    • Output
      Form
      SPST - Form A
    • Termination Type Torque: 3 in.-lbs.; Wire: 12 - 26 AWG; 0.25 in quick-connect fast-on terminals
    • Mounting Method Surface mount
    • Dimensions 2.7 H x 1.13 W x 2.5 D in. (68.6 x 28.7 x 63.5 mm)
    • Weight (lbs/g) 0 Lb
    • Humidity 10 - 95% non-condensing per IEC 68-2-3
    • Input Current Range (A) 5 - 200 Continuous
    • Maximum Input Power Induced from AC conductor
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
    • Pull-in Current (A) 4.5 (typical); 7.0 (max)
    • Sensor Hole Size 0.725 in diameter
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Check Stock Order Sample
    • Catalog # LSRX-C
    • Output
      Form
      SPST - Form A
    • Termination Type Torque: 3 in.-lbs.; Wire: 12 - 26 AWG; Depluggable screw terminals
    • Mounting Method Surface mount
    • Dimensions 2.7 H x 1.13 W x 2.5 D in. (68.6 x 28.7 x 63.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 10 - 95% non-condensing per IEC 68-2-3
    • Input Current Range (A) 5 - 200 Continuous
    • Maximum Input Power Induced from AC conductor
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
    • Pull-in Current (A) 4.5 (typical); 7.0 (max)
    • Sensor Hole Size 0.725 in diameter
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Check Stock Order Sample
    • Catalog # LSRX-OEM
    • Output
      Form
      SPST - Form A
    • Termination Type Torque: 3 in.-lbs.; Wire: 12 - 26 AWG; 0.25 in quick-connect fast-on terminals
    • Mounting Method Surface mount
    • Dimensions 2.7 H x 1.13 W x 2.5 D in. (68.6 x 28.7 x 63.5 mm)
    • Weight (lbs/g) 0 Kg
    • Input Current Range (A) 5 - 200 Continuous
    • Maximum Input Power Induced from AC conductor
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
    • Pull-in Current (A) 4.5 (typical); 7.0 (max)
    • Sensor Hole Size 0.725 in diameter
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Check Stock Order Sample