Current Monitoring Relays Transducers

LSRX

  • Electrical Characteristics
    • Catalog # LSRX
    • Output
      Form
      SPST - Form A
    • Termination Type Torque: 3 in.-lbs.; Wire: 12-26AWG; 0.25 in quick-connect fast-on terminals
    • Mounting Method Surface mount
    • Dimensions 2.70H x 1.13W x 2.50D (68.6 x 28.7 x 63.5mm)
    • Weight (lbs/g) 0.3 lb. (4.8 oz. 136.08 g)
    • Humidity 10-95% non-condensing per IEC 68-2-3
    • Indication LED
    • Input Current Range (A) 5 - 200A Continuous
    • Life Electrical: 1 x 105; Mechanical: 1 x 107
    • Maximum Input Power Induced from AC conductor
    • Output Load Rating (VA) Pilot Duty: 480VA @ 240VAC B300; General Purpose: 5A @ 240VAC
    • Sensor Hole Size 0.725 in diameter
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)