Current Monitoring Relays Transducers

LSRU

  • Electrical Characteristics
    • Catalog # LSRU-024-AL-2
    • Obsolete: 2020 -10-07
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Input Logic Alarm logic
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Catalog # LSRU-115-AL 1.5
    • Obsolete: 2024 -08-26
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Input Logic Alarm logic
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Catalog # LSRU-115-AL-2
    • Obsolete: 2024 -08-26
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Input Logic Alarm logic
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Catalog # LSRU-115-AL-3
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Input Logic Alarm logic
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Check Stock Order Sample
    • Catalog # LSRU-115-FC-1.5
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Control Type Feed control
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Check Stock Order Sample
    • Catalog # LSRU-115-OR-1.5
    • Obsolete: 2024 -08-26
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Overcurrent Trip Point Adjustable through entire Amp range
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Restart Delay Range Manual; 0.5 - 300 s
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Catalog # LSRU-115-OR-2
    • Obsolete: 2024 -08-26
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Overcurrent Trip Point Adjustable through entire Amp range
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Restart Delay Range Manual; 0.5 - 300 s
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Catalog # LSRU-115-OT-1.5
    • Obsolete: 2024 -08-26
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Overcurrent Trip Point Adjustable through entire Amp range
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Trip Delay Range 0.5 - 60 s
    • Catalog # LSRU-115-OT-2
    • Obsolete: 2024 -08-26
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Overcurrent Trip Point Adjustable through entire Amp range
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Trip Delay Range 0.5 - 60 s
    • Catalog # LSRU-115-OT-3
    • Obsolete: 2024 -08-26
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Overcurrent Trip Point Adjustable through entire Amp range
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Trip Delay Range 0.5 - 60 s
    • Catalog # LSRU-115-OU-1.5
    • Obsolete: 2024 -08-26
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Overcurrent Trip Point Adjustable through entire Amp range
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Undercurrent Trip Point Adjustable through entire Amp range
    • Catalog # LSRU-115-OU-2
    • Obsolete: 2024 -08-26
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Overcurrent Trip Point Adjustable through entire Amp range
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Undercurrent Trip Point Adjustable through entire Amp range
    • Catalog # LSRU-115-OU-3
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Overcurrent Trip Point Adjustable through entire Amp range
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Undercurrent Trip Point Adjustable through entire Amp range
    • Check Stock Order Sample
    • Catalog # LSRU-115-UE-2
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Undercurrent Trip Point Adjustable through entire Amp range
    • Check Stock Order Sample
    • Catalog # LSRU-115-UR-2
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Restart Delay Range Manual; 0.5 - 300 s
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Undercurrent Trip Point Adjustable through entire Amp range
    • Check Stock Order Sample
    • Catalog # LSRU-115-UT-2
    • Obsolete: 2024 -08-26
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Trip Delay Range 0.5 - 60 s
    • Undercurrent Trip Point Adjustable through entire Amp range
    • Catalog # LSRU-115-UT-3
    • Obsolete: 2024 -08-26
    • Input
      Voltage (V)
      18 - 30 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Current Accuracy (%) ±2%
    • Frequency 50; 60
    • Isolation Voltage (V) 600 Vac rms
    • Motor Acceleration Time Operating Point (s) 2
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Power Consumption ≤2 W
    • Sensor Hole Size 0.725 in diameter
    • Current Sensor Range 5 to 25 A
    • Timing Accuracy (%) ±10%
    • Trip Delay Range 0.5 - 60 s
    • Undercurrent Trip Point Adjustable through entire Amp range