Current Monitoring Relays Transducers

LSR_XXX

  • Product Literature
    • Electrical Characteristics
      • Catalog # LSR-115
      • Obsolete: 2024 -08-26
      • Input
        Voltage (V)
        115 Vac
      • Output
        Form
        SPDT
      • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
      • Mounting Method Four #6 screws 3/4 in in length
      • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
      • Weight (lbs/g) 0 Kg
      • Input Current Range (A) 0.5 - 135 continuous
      • Isolation Voltage (V) 600 Vac rms
      • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A
      • Sensor Hole Size 0.725 in diameter
      • Catalog # LSR-230
      • Input
        Voltage (V)
        230 Vac
      • Output
        Form
        SPDT
      • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
      • Mounting Method Four #6 screws 3/4 in in length
      • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
      • Weight (lbs/g) 0 Kg
      • Input Current Range (A) 0.5 - 135 continuous
      • Isolation Voltage (V) 600 Vac rms
      • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A
      • Sensor Hole Size 0.725 in diameter
      • Catalog # LSR-24
      • Input
        Voltage (V)
        24 Vac
      • Output
        Form
        SPDT
      • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
      • Mounting Method Four #6 screws 3/4 in in length
      • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
      • Weight (lbs/g) 0 Kg
      • Input Current Range (A) 0.5 - 135 continuous
      • Isolation Voltage (V) 600 Vac rms
      • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A
      • Sensor Hole Size 0.725 in diameter
      • Check Stock Order Sample