Current Monitoring Relays Transducers

ECS

  • Product Literature
    • Electrical Characteristics
      • Catalog # ECS20BC
      • Input
        Voltage (V)
        24 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -15 - 20%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5 - 50 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 0.5 - 5 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS21BC
      • Input
        Voltage (V)
        24 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -15 - 20%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5 - 50 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS2HBC
      • Input
        Voltage (V)
        24 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -15 - 20%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5 - 50 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 5 - 50 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS30AC
      • Input
        Voltage (V)
        24 Vdc
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input Tolerance (%) -15 - 20%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 0.5 - 5 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS31AC
      • Input
        Voltage (V)
        24 Vdc
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input Tolerance (%) -15 - 20%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS40A
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 0.5 - 5 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS40AC
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 0.5 - 5 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS40BC
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5 - 50 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 0.5 - 5 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS41A
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS41AC
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS41BC
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5 - 50 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS41BD
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5 - 50 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS41BH
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5 - 50 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS4HBC
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5 - 50 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 5 - 50 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS4HBH
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5 - 50 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 5 - 50 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS60AH
      • Input
        Voltage (V)
        230 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 0.5 - 5 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS60BC
      • Input
        Voltage (V)
        230 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5 - 50 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 0.5 - 5 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS61BC
      • Input
        Voltage (V)
        230 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5 - 50 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECS6HAH
      • Input
        Voltage (V)
        230 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 5 - 50 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSH21F2.5C
      • Obsolete: 2020 -10-07
      • Input
        Voltage (V)
        24 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -15 - 20%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 2.5 s fixed
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Catalog # ECSH30AC
      • Input
        Voltage (V)
        24 Vdc
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input Tolerance (%) -15 - 20%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 0.5 - 5 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSH31AD
      • Input
        Voltage (V)
        24VDC
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) ≅6.4oz (181g)
      • Circuitry Encapsulated
      • Humidity 95% relative non-condensing
      • Input Tolerance (%) -15-20%
      • Insulation Resistance ≥100 MΩ
      • Isolation Voltage (V) ≥2500V RMS input to output
      • Life Mechanical - 1 x 106; Electrical - 1 x 105
      • Output Load Rating (VA) 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75ms
      • Sensor Frequency (Hz) 45/500Hz
      • Sensor Mode Over or undercurrent switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroidal Through-Hole Wiring
      • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0-6s: +40% -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2-20A adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Catalog # ECSH34F.08C
      • Obsolete: 2020 -10-05
      • Input
        Voltage (V)
        24VDC
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) ≅6.4oz (181g)
      • Circuitry Encapsulated
      • Humidity 95% relative non-condensing
      • Input Tolerance (%) -15-20%
      • Insulation Resistance ≥100 MΩ
      • Isolation Voltage (V) ≥2500V RMS input to output
      • Life Mechanical - 1 x 106; Electrical - 1 x 105
      • Output Load Rating (VA) 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75ms
      • Sensor Frequency (Hz) 45/500Hz
      • Sensor Mode Over or undercurrent switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance - 0.5A or ±5% whichever is less
      • Sensor Type Toroidal Through-Hole Wiring
      • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.08s fixed
      • Trip Delay Sensing on Startup (s) Factory fixed 0-6s: +40% -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 4A fixed
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Catalog # ECSH3HF0.08D
      • Obsolete: 2020 -10-05
      • Input
        Voltage (V)
        24VDC
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) ≅6.4oz (181g)
      • Circuitry Encapsulated
      • Humidity 95% relative non-condensing
      • Input Tolerance (%) -15-20%
      • Insulation Resistance ≥100 MΩ
      • Isolation Voltage (V) ≥2500V RMS input to output
      • Life Mechanical - 1 x 106; Electrical - 1 x 105
      • Output Load Rating (VA) 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75ms
      • Sensor Frequency (Hz) 45/500Hz
      • Sensor Mode Over or undercurrent switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroidal Through-Hole Wiring
      • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.08s fixed
      • Trip Delay Sensing on Startup (s) Factory fixed 0-6s: +40% -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2-20A adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Catalog # ECSH40A
      • Input
        Voltage (V)
        120VAC
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) ≅6.4oz (181g)
      • Circuitry Encapsulated
      • Humidity 95% relative non-condensing
      • Input Tolerance (%) -20--10%
      • Insulation Resistance ≥100 MΩ
      • Isolation Voltage (V) ≥2500V RMS input to output
      • Life Mechanical - 1 x 106; Electrical - 1 x 105
      • Output Load Rating (VA) 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75ms
      • Sensor Frequency (Hz) 45/500Hz
      • Sensor Mode Over or undercurrent switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroidal Through-Hole Wiring
      • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0-6s: +40% -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 0.5-5a adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Catalog # ECSH40AC
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 0.5 - 5 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSH40AD
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 0.5 - 5 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSH41AC
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSH41AD
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSH41BC
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5 - 50 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSH41F.08D
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.08 s fixed
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSH4HAD
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 5 - 50 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSH4HF.08D
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.08 s fixed
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 5 - 50 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSH61AD
      • Input
        Voltage (V)
        230 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSL31A
      • Input
        Voltage (V)
        24 Vdc
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input Tolerance (%) -15 - 20%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSL40AC
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 0.5 - 5 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSL40B
      • Obsolete: 2020 -10-05
      • Input
        Voltage (V)
        120VAC
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) ≅6.4oz (181g)
      • Circuitry Encapsulated
      • Humidity 95% relative non-condensing
      • Input Tolerance (%) -20--10%
      • Insulation Resistance ≥100 MΩ
      • Isolation Voltage (V) ≥2500V RMS input to output
      • Life Mechanical - 1 x 106; Electrical - 1 x 105
      • Output Load Rating (VA) 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75ms
      • Sensor Frequency (Hz) 45/500Hz
      • Sensor Mode Over or undercurrent switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroidal Through-Hole Wiring
      • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5-50s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0-6s: +40% -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 0.5-5a adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Catalog # ECSL40BH
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5 - 50 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 0.5 - 5 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSL41A
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSL41AD
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSL41AH
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSL4HAC
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 5 - 50 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSL4HBH
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.5 - 50 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 5 - 50 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSL61AH
      • Input
        Voltage (V)
        230 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 2 - 20 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample
      • Catalog # ECSL6HAC
      • Input
        Voltage (V)
        230 Vac
      • Output
        Form
        Isolated SPDT
      • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
      • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20 - 10%
      • Insulation Resistance ≥100
      • Isolation Voltage (V) ≥2500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Output Type Electromechanical relay
      • Response Time (ms) ≤75 ms
      • Sensor Frequency (Hz) 45/500
      • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
      • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
      • Sensor Tolerance Guaranteed range
      • Sensor Type Toroid; through-hole wiring
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Trip Delay Type Analog
      • Trip Delay Range 0.150 - 7 s adjustable
      • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
      • Trip Delay vs Temperature ±15%
      • Trip Point Hysteresis (%) ±5%
      • Trip Point Range 5 - 50 adjustable
      • Trip Point vs Temperature ≅±5%
      • Type of Detection Peak detection
      • Check Stock Order Sample