Current Monitoring Relays Transducers

DCSA

  • Product Literature
    • Electrical Characteristics
      • Catalog # DCSA20
      • Output Voltage 10 - 30 Vdc
      • Termination Type Wire clamp for 22-14 AWG (0.336mm²-2.5mm²)
      • Mounting Method DIN 1 and DIN 3 rail mounting
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2500 terminals to mounting surface
      • Humidity 95% non-condensing
      • Insulation Resistance ≥100
      • Isolation Voltage (V) Not isolated
      • Momentary Output Voltage (V) 40 for 1 m
      • Output Range 4 - 20 mA or 1 to 5 Vdc or 2 to 10 Vdc
      • Output Type Analog current directly proportional to input current
      • Polarity Units are reverse polarity protected
      • Repeat Accuracy (%) ±0.25% of full scale under fixed conditions
      • Response Time (ms) ≅300 ms
      • Current Sensor Range 0 - 20 mA ac; factory calibrated to ±0.5% of full scale
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Temperature Coefficient (% / C) ±0.05%
      • Zero Adjust (mA) ≅3.75 - 4.25 mA
      • Check Stock Order Sample
      • Catalog # DCSA50
      • Output Voltage 10 - 30 Vdc
      • Termination Type Wire clamp for 22-14 AWG (0.336mm²-2.5mm²)
      • Mounting Method DIN 1 and DIN 3 rail mounting
      • Weight (lbs/g) 0 Kg
      • Dielectric Breakdown ≥2500 terminals to mounting surface
      • Humidity 95% non-condensing
      • Insulation Resistance ≥100
      • Isolation Voltage (V) Not isolated
      • Momentary Output Voltage (V) 40 for 1 m
      • Output Range 4 - 20 mA or 1 to 5 Vdc or 2 to 10 Vdc
      • Output Type Analog current directly proportional to input current
      • Polarity Units are reverse polarity protected
      • Repeat Accuracy (%) ±0.25% of full scale under fixed conditions
      • Response Time (ms) ≅300 ms
      • Current Sensor Range 0 - 20 mA ac; factory calibrated to ±0.5% of full scale
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
      • Temperature Coefficient (% / C) ±0.05%
      • Zero Adjust (mA) ≅3.75 - 4.25 mA
      • Check Stock Order Sample