Current Monitoring Relays Transducers

CP

  • Product Literature
    • Electrical Characteristics
      • Catalog # CP5115
      • Obsolete: 2020 -10-07
      • Input
        Voltage (V)
        115 Vac
      • Output
        Form
        SPDT
      • Termination Type 7 in.-lbs. 12 - 18 AWG
      • Mounting Method #8 screws
      • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
      • Weight (lbs/g) 0 Kg
      • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
      • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac
      • Restart Delay Range 1 s
      • Trip Delay Range 0 - 10 m
      • Trip Point Range 0 - 5
      • Catalog # CP5460
      • Input
        Voltage (V)
        480 Vac
      • Output
        Form
        SPDT
      • Termination Type 7 in.-lbs. 12 - 18 AWG
      • Mounting Method #8 screws
      • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
      • Weight (lbs/g) 0 Kg
      • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
      • Output Load Rating (VA) Pilot Duty: 470 VA @ 600 Vac
      • Restart Delay Range 1 s
      • Trip Delay Range 0 - 10 m
      • Trip Point Range 0 - 5
      • Check Stock Order Sample