Covers Mounting Adapters and Accessories

OT

  • Product Literature
    • Electrical Characteristics
      • Catalog # CTRB08-PC
      • Obsolete: 2020 -09-16
      • Weight (lbs/g) 0 Kg
      • Catalog # OT08PC
      • Input
        Voltage (V)
        10A @ 600 Vac max.
      • Termination Type For use with 12 to 22 AWG (3.2 to 0.33 mm²) wire sizes
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount
      • Weight (lbs/g) 0 Kg
      • Check Stock Order Sample
      • Catalog # OT11PC
      • Input
        Voltage (V)
        10A @ 300 Vac max.
      • Termination Type For use with 12 to 22 AWG (3.2 to 0.33 mm²) wire sizes
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount
      • Weight (lbs/g) 0 Kg
      • Check Stock Order Sample