Covers Mounting Adapters and Accessories

NEMA

  • Product Literature
    • Electrical Characteristics
      • Catalog # NEMA-3R-L A
      • Termination Type Four knockouts: 1/2 in and 3/4 in (one on each side and two on the bottom)
      • Mounting Method Surface Mount (four pre-drilled concave holes)
      • Dimensions 6 H x 6 W x 4.5 D in. (152.4 x 152.4 x 114.3 mm)
      • Weight (lbs/g) 0 Kg
      • Check Stock Order Sample