Covers Mounting Adapters and Accessories

NDS

  • Product Literature
    • Electrical Characteristics
      • Catalog # NDS-11
      • Input
        Voltage (V)
        10A @ 300 Vac
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount
      • Weight (lbs/g) 0 Kg
      • Input Current Range (A) 10
      • Check Stock Order Sample
      • Catalog # NDS-8
      • Input
        Voltage (V)
        10A @ 300 Vac
      • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount
      • Weight (lbs/g) 0 Kg
      • Input Current Range (A) 10
      • Check Stock Order Sample