Alternating Relays

ARP

  • Product Literature
    • Electrical Characteristics
      • Catalog # AR120A-3095
      • Input
        Voltage (V)
        24; 120; 230 Vac
      • Output
        Form
        SPDT; DPDT; cross wired DPDT
      • Termination Type Octal 8-pin or magnal 11-pin
      • Mounting Method Plug-in socket
      • Dimensions 3.2 H x 2.39 W x 1.78 D in. (81.3 x 60.7 x 45.2 mm)
      • Weight (lbs/g) 0 Kg
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) 24 V ac: -15% - 20%; 120 and 230 V ac: -20% - 10%
      • Isolation Voltage (V) ≥1500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
      • Output Type Electromechanical Relay
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Check Stock Order Sample
      • Catalog # ARP23S
      • Input
        Voltage (V)
        24 Vac
      • Output
        Form
        Cross wired DPDT
      • Termination Type Octal 8-pin plug-in
      • Mounting Method Plug-in socket
      • Dimensions 3.2 H x 2.39 W x 1.78 D in. (81.3 x 60.7 x 45.2 mm)
      • Weight (lbs/g) 0 Kg
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -15% - 20%
      • Isolation Voltage (V) ≥1500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
      • Output Type Electromechanical Relay
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Check Stock Order Sample
      • Catalog # ARP41
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        SPDT
      • Termination Type Octal 8-pin plug-in
      • Mounting Method Plug-in socket
      • Dimensions 3.2 H x 2.39 W x 1.78 D in. (81.3 x 60.7 x 45.2 mm)
      • Weight (lbs/g) 0 Kg
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20% - 10%
      • Isolation Voltage (V) ≥1500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
      • Output Type Electromechanical Relay
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Check Stock Order Sample
      • Catalog # ARP41S
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        SPDT
      • Termination Type Octal 8-pin plug-in
      • Mounting Method Plug-in socket
      • Dimensions 3.2 H x 2.39 W x 1.78 D in. (81.3 x 60.7 x 45.2 mm)
      • Weight (lbs/g) 0 Kg
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20% - 10%
      • Isolation Voltage (V) ≥1500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
      • Output Type Electromechanical Relay
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Check Stock Order Sample
      • Catalog # ARP42S
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        DPDT
      • Termination Type Magnal 11-pin
      • Mounting Method Plug-in socket
      • Dimensions 3.2 H x 2.39 W x 1.78 D in. (81.3 x 60.7 x 45.2 mm)
      • Weight (lbs/g) 0 Kg
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20% - 10%
      • Isolation Voltage (V) ≥1500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
      • Output Type Electromechanical Relay
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Check Stock Order Sample
      • Catalog # ARP43
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Cross wired DPDT
      • Termination Type Magnal 11-pin
      • Mounting Method Plug-in socket
      • Dimensions 3.2 H x 2.39 W x 1.78 D in. (81.3 x 60.7 x 45.2 mm)
      • Weight (lbs/g) 0 Kg
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20% - 10%
      • Isolation Voltage (V) ≥1500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
      • Output Type Electromechanical Relay
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Check Stock Order Sample
      • Catalog # ARP43S
      • Input
        Voltage (V)
        120 Vac
      • Output
        Form
        Cross wired DPDT
      • Termination Type Magnal 11-pin
      • Mounting Method Plug-in socket
      • Dimensions 3.2 H x 2.39 W x 1.78 D in. (81.3 x 60.7 x 45.2 mm)
      • Weight (lbs/g) 0 Kg
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20% - 10%
      • Isolation Voltage (V) ≥1500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
      • Output Type Electromechanical Relay
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Check Stock Order Sample
      • Catalog # ARP61S
      • Input
        Voltage (V)
        230 Vac
      • Output
        Form
        SPDT
      • Termination Type Octal 8-pin plug-in
      • Mounting Method Plug-in socket
      • Dimensions 3.2 H x 2.39 W x 1.78 D in. (81.3 x 60.7 x 45.2 mm)
      • Weight (lbs/g) 0 Kg
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20% - 10%
      • Isolation Voltage (V) ≥1500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
      • Output Type Electromechanical Relay
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Check Stock Order Sample
      • Catalog # ARP62S
      • Input
        Voltage (V)
        230 Vac
      • Output
        Form
        DPDT
      • Termination Type Magnal 11-pin
      • Mounting Method Plug-in socket
      • Dimensions 3.2 H x 2.39 W x 1.78 D in. (81.3 x 60.7 x 45.2 mm)
      • Weight (lbs/g) 0 Kg
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20% - 10%
      • Isolation Voltage (V) ≥1500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
      • Output Type Electromechanical Relay
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Check Stock Order Sample
      • Catalog # ARP63S
      • Input
        Voltage (V)
        230 Vac
      • Output
        Form
        Cross wired DPDT
      • Termination Type Octal 8-pin plug-in
      • Mounting Method Plug-in socket
      • Dimensions 3.2 H x 2.39 W x 1.78 D in. (81.3 x 60.7 x 45.2 mm)
      • Weight (lbs/g) 0 Kg
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Tolerance (%) -20% - 10%
      • Isolation Voltage (V) ≥1500 Vrms input to output
      • Output Load Rating (VA) 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
      • Output Type Electromechanical Relay
      • Max. Output
        Voltage (V)
        250
      • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
      • Check Stock Order Sample