Alternating Relays

ALT Alternating Relays

  • Product Literature
    • Electrical Characteristics
      • Catalog # ALT024-S
      • Input
        Voltage (V)
        20 - 26 Vac/Vdc
      • Output
        Form
        SPDT
      • Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Debounce Time Delay (s) 0.5
      • Input Current Range (A) 0.04
      • Input Impedance (Ohms) 10000
      • Maximum Input Power 5
      • Output Load Rating (VA) 480 VA @ 240 Vac
      • Check Stock Order Sample
      • Catalog # ALT024-S-SW
      • Input
        Voltage (V)
        20 - 26 Vac/Vdc
      • Output
        Form
        SPDT
      • Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Debounce Time Delay (s) 0.5
      • Input Current Range (A) 0.04
      • Input Impedance (Ohms) 10000
      • Maximum Input Power 5
      • Output Load Rating (VA) 480 VA @ 240 Vac
      • Check Stock Order Sample
      • Catalog # ALT115-S
      • Input
        Voltage (V)
        95 - 125 Vac
      • Output
        Form
        SPDT
      • Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Debounce Time Delay (s) 0.5
      • Input Current Range (A) 0.04
      • Input Impedance (Ohms) 56000
      • Maximum Input Power 5
      • Output Load Rating (VA) 480 VA @ 240 Vac
      • Check Stock Order Sample
      • Catalog # ALT115-S-SW
      • Input
        Voltage (V)
        95 - 125 Vac
      • Output
        Form
        SPDT
      • Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Debounce Time Delay (s) 0.5
      • Input Current Range (A) 0.04
      • Input Impedance (Ohms) 56000
      • Maximum Input Power 5
      • Output Load Rating (VA) 480 VA @ 240 Vac
      • Check Stock Order Sample
      • Catalog # ALT115-X
      • Input
        Voltage (V)
        95 - 125 Vac
      • Output
        Form
        Cross wired DPDT
      • Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Debounce Time Delay (s) 0.5
      • Input Current Range (A) 0.04
      • Input Impedance (Ohms) 56000
      • Maximum Input Power 5
      • Output Load Rating (VA) 480 VA @ 240 Vac
      • Check Stock Order Sample
      • Catalog # ALT115-X-SW
      • Input
        Voltage (V)
        95 - 125 Vac
      • Output
        Form
        Cross wired DPDT
      • Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Debounce Time Delay (s) 0.5
      • Input Current Range (A) 0.04
      • Input Impedance (Ohms) 56000
      • Maximum Input Power 5
      • Output Load Rating (VA) 480 VA @ 240 Vac
      • Check Stock Order Sample
      • Catalog # ALT230-S
      • Input
        Voltage (V)
        195 - 250 Vac
      • Output
        Form
        SPDT
      • Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Debounce Time Delay (s) 0.5
      • Input Current Range (A) 0.04
      • Input Impedance (Ohms) 100000
      • Maximum Input Power 5
      • Output Load Rating (VA) 480 VA @ 240 Vac
      • Check Stock Order Sample
      • Catalog # ALT230-S-SW
      • Input
        Voltage (V)
        195 - 250 Vac
      • Output
        Form
        SPDT
      • Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Debounce Time Delay (s) 0.5
      • Input Current Range (A) 0.04
      • Input Impedance (Ohms) 100000
      • Maximum Input Power 5
      • Output Load Rating (VA) 480 VA @ 240 Vac
      • Check Stock Order Sample
      • Catalog # ALT230-X
      • Input
        Voltage (V)
        195 - 250 Vac
      • Output
        Form
        Cross wired DPDT
      • Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Debounce Time Delay (s) 0.5
      • Input Current Range (A) 0.04
      • Input Impedance (Ohms) 100000
      • Maximum Input Power 5
      • Output Load Rating (VA) 480 VA @ 240 Vac
      • Check Stock Order Sample
      • Catalog # ALT230-X-SW
      • Input
        Voltage (V)
        195 - 250 Vac
      • Output
        Form
        Cross wired DPDT
      • Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
      • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
      • Weight (lbs/g) 0 Kg
      • Debounce Time Delay (s) 0.5
      • Input Current Range (A) 0.04
      • Input Impedance (Ohms) 100000
      • Maximum Input Power 5
      • Output Load Rating (VA) 480 VA @ 240 Vac
      • Check Stock Order Sample