Tower Lighting

SCR

  • Product Literature
    • Electrical Characteristics
      • Catalog # SCR430T
      • Input
        Voltage (V)
        120 V ac
      • Output Voltage ≤125 W @ 120 Vac
      • Output
        Form
        SDPT
      • Trip Delay Type ≅6 fixed
      • Output Load Rating (VA) 10 A @ 240 Vac or 30 Vdc resistive; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
      • Check Stock Order Sample
      • Catalog # SCR630T
      • Input
        Voltage (V)
        230 V ac
      • Output Voltage ≤250 W @ 240 Vac
      • Output
        Form
        SDPT
      • Trip Delay Type ≅6 fixed
      • Output Load Rating (VA) 10 A @ 240 Vac or 30 Vdc resistive; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
      • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
      • Check Stock Order Sample