Tower Lighting

FB

  • Product Literature
    • Electrical Characteristics
      • Catalog # FB9L
      • Input
        Voltage (V)
        120 - 230 V ac
      • Output
        Form
        3 total: 2 relay and 1 solid state
      • Trip Delay Range Flasher failure: Fixed at 6 s; -0/+40; Lamp failure: Fixed at 10 s; -0/+40%
      • Output Load Rating (VA) One isolated SPNO relay rated 5 A @ 240 Vac or 30 Vdc resistive - 1/4 hp @125 Vac - 1/2hp @ 250 Vac; One SPDT relay rated at 10 A @ 240 Vac or 30 Vdc resistive - 1/4 hp @125 Vac - 1/2 hp @ 250 Vac; One solid-state line voltage output rated 0.5 A steady and 5A inrush
      • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
      • Check Stock Order Sample