Tower Lighting

FA

  • Product Literature
    • Electrical Characteristics
      • Catalog # FA155
      • Input
        Voltage (V)
        120 V ac
      • Output Load Rating (VA) 2500 W @ 120 Vac
      • Flash Rate (fpm) 30 ±10
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # FA155-2
      • Input
        Voltage (V)
        120 V ac
      • Output Load Rating (VA) 2500 W @ 120 Vac
      • Flash Rate (fpm) 30 ±10
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # FA165
      • Input
        Voltage (V)
        230 V ac
      • Output Load Rating (VA) 5000 W @ 230 Vac
      • Flash Rate (fpm) 30 ±10
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # FS155-30RF
      • Input
        Voltage (V)
        120 V ac
      • Output Load Rating (VA) 2500 W
      • Flash Rate (fpm) 30 ±10%
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # FS155-30T
      • Input
        Voltage (V)
        120 V ac
      • Output Load Rating (VA) 2500 W
      • Flash Rate (fpm) 30 ±10%
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample
      • Catalog # FS165-30T
      • Input
        Voltage (V)
        230 V ac
      • Output Load Rating (VA) 5000 W
      • Flash Rate (fpm) 30 ±10%
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Check Stock Order Sample