Flashers

FSU

  • Product Literature
    • Electrical Characteristics
      • Catalog # FSU1000
      • Input
        Voltage (V)
        24 - 240 V ac
      • Output Load Rating (VA) 1 A maximum load rating steady state
      • Flash Rate (fpm) Adjustable 10-100
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Catalog # FSU1003
      • Input
        Voltage (V)
        24 - 240 V ac
      • Output Load Rating (VA) 6 A maximum load rating steady state
      • Flash Rate (fpm) Adjustable 10-100
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Catalog # FSU1004
      • Input
        Voltage (V)
        24 - 240 V ac
      • Output Load Rating (VA) 10 A maximum load rating steady state
      • Flash Rate (fpm) Adjustable 10-100
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Catalog # FSU1005
      • Input
        Voltage (V)
        24 - 240 V ac
      • Output Load Rating (VA) 20 A maximum load rating steady state
      • Flash Rate (fpm) Adjustable 10-100
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)