Flashers

Medium Power Flasher

  • Product Literature
    • Electrical Characteristics
      • Catalog # FS143
      • Input
        Voltage (V)
        24 V ac
      • Output
        Form
        Fullwave AC – solid state – SPST
      • Output Load Rating (VA) 3 A maximum load rating steady state
      • Flash Rate (fpm) 90 ±10%
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Catalog # FS152
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Fullwave AC – solid state – SPST
      • Output Load Rating (VA) 3 A maximum load rating steady state
      • Flash Rate (fpm) 90 ±10%
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Catalog # FS152-30
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Fullwave AC – solid state – SPST
      • Output Load Rating (VA) 3 A maximum load rating steady state
      • Flash Rate (fpm) 30 ±10%
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Catalog # FS152-60
      • Input
        Voltage (V)
        120 V ac
      • Output
        Form
        Fullwave AC – solid state – SPST
      • Output Load Rating (VA) 3 A maximum load rating steady state
      • Flash Rate (fpm) 60 ±10%
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Catalog # FS162
      • Input
        Voltage (V)
        230 V ac
      • Output
        Form
        Fullwave AC – solid state – SPST
      • Output Load Rating (VA) 3 A maximum load rating steady state
      • Flash Rate (fpm) 90 ±10%
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
      • Catalog # FS162-30
      • Input
        Voltage (V)
        230 V ac
      • Output
        Form
        Fullwave AC – solid state – SPST
      • Output Load Rating (VA) 3 A maximum load rating steady state
      • Flash Rate (fpm) 30 ±10%
      • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)