Remote Monitoring

INFORMER

  • Electrical Characteristics
    • Catalog # INFORMER
    • Dimensions 5.5 H x 3.6 W x 1.13 D in. (139.7 x 91.4 x 28.6 mm)
    • Weight (lbs/g) 0 Kg
    • Acceptable Battery Type 9 Vdc alkaline battery
    • Communications Interface Infrared
    • Communications Range 1 - 8 ft. (0 - 1 ft. when using IR Fiber Optic Kit)
    • Current Accuracy (%) ±2%; Resolution: 0.1 A ac
    • HP/kW Accuracy (%) ±4%; Resolution: 0.01 kW
    • Maximum Input Power 0.25
    • Voltage Accuracy (%) ±2%; Resolution: 1.0 Vac
    • Check Stock Order Sample