Remote Monitoring

INFORMER MS

  • Product Literature
    • Electrical Characteristics
      • Catalog # INFORMER-MS
      • Dimensions 5.5 H x 3.6 W x 1.13 D in. (139.7 x 91.4 x 28.6 mm)
      • Weight (lbs/g) 0 Kg
      • Acceptable Battery Type 9 Vdc alkaline battery
      • Communications Interface Infrared
      • Communications Range 1 - 8 ft.
      • Maximum Input Power 0.25
      • Voltage Accuracy (%) ±2%; Resolution: 1.0 Vac
      • Check Stock Order Sample