Electrical Accessories

VRM

  • Product Literature
    • Electrical Characteristics
      • Catalog # VRM6048
      • Obsolete: 2020 -05-13
      • Input
        Voltage (V)
        Input / Ouput: 600 Vac / 480 Vac; 575 Vac / 460 Vac; 550 Vac / 440 Vac
      • Termination Type Screw terminals with captive wire clamps for up to #12 AWG (3.2 mm²) wire
      • Mounting Method Surface mount with one #10 (M5 x 0.8) screw. May be DIN rail mounted using P1023-20 adaptor.
      • Weight (lbs/g) 0 Kg
      • Humidity 95% non-condensing
      • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)