Communication Adapters

COM

  • Product Literature
    • Electrical Characteristics
      • Catalog # COM 4-20
      • Termination Type Torque: 3 in-lbs; Wire: 12 - 20 AWG
      • Mounting Method #8 screws; mount to side of 777-Accupower unit
      • Dimensions 2.08 H x 2.9 W x 0.77 D in. (52.8 x 73.7 x 19.6 mm)
      • Weight (lbs/g) 0 Kg
      • Humidity 10 - 95% non-condensing per IEC 68-2-3
      • Nominal Output Current Full Range (mA) 4 - 20
      • Protection Class IP20 (finger safe)
      • Surge Protection Input Power: IEC 61000-4-5 Level 1; Inputs/Data Lines: IEC 61000-4-5 Level 2
      • Check Stock Order Sample