Communication Adapters

CIO-777-PR

  • Electrical Characteristics
    • Catalog # CIO-777-PR
    • Input
      Voltage (V)
      12 - 24 Vac
    • Output
      Form
      Form A and Form C Contactors
    • Termination Type Torque: 3 in-lbs; Wire: 12 - 20 AWG
    • Mounting Method DIN rail or surface mount (w/two #8 screws)
    • Dimensions 3.4 H x 1 W x 5.46 D in. (86.4 x 25.4 x 127 mm)
    • Weight (lbs/g) 0 Kg
    • Communications Interface Profibus
    • Humidity 10 - 95% non-condensing per IEC 68-2-3
    • Input Current Range (A) Input: 0.15 (max.); Digital input: 0.002 (typical)
    • Maximum Input Power 3.6
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # CIO-MLPII-PR
    • Input
      Voltage (V)
      12 - 24 Vdc
    • Termination Type Torque: 4.5 in-lbs; Wire: 12 - 20 AWG
    • Weight (lbs/g) 0 Kg
    • Communications Interface Profibus
    • Humidity 10 - 95% non-condensing per IEC 68-2-3
    • Input Current Range (A) 0.15 (max.)
    • Maximum Input Power 3.6
    • Protection Class IP20; NEMA 1 (finger safe)
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Datasheet
    • Check Stock Order Sample