Communication Adapters

CIO_EN

  • Electrical Characteristics
    • Catalog # CIO-EN
    • Input
      Voltage (V)
      12 - 24 Vdc
    • Output
      Form
      0 - SPDT; 1 - SPST
    • Termination Type Torque: 3 in-lbs; Wire: 12 - 20 AWG
    • Mounting Method DIN rail or surface mount (w/two #8 screws)
    • Dimensions 3.4 H x 1 W x 5.46 D in. (86.4 x 25.4 x 5.5 mm)
    • Weight (lbs/g) 0 Kg
    • Communications Interface Modbus-TCP and Modbus-RTU
    • Humidity 10 - 95% non-condensing per IEC 68-2-3
    • Input Current Range (A) Input: 0.095 (max.); 0.07 (typical); Digital input: 0.002 (typical)
    • Input Tolerance (%) ±10%
    • Maximum Input Power 2.28 (max.); 1.7 (typical)
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
    • Protection Class IP20; NEMA 1 (finger safe)
    • Surge Protection Input Power: IEC 61000-4-5 Level 1; Inputs/Data Lines: IEC 61000-4-5 Level 2
    • Datasheet
    • Check Stock Order Sample