Communication Adapters

CIO_DN

  • Product Literature
    • Electrical Characteristics
      • Catalog # CIO-120-DN-P
      • Input
        Voltage (V)
        24Vdc; Digital: 90 - 130 Vac
      • Output
        Form
        Form A and Form C Contactors
      • Termination Type Torque: 3 in-lbs; Wire: 12 - 20 AWG
      • Mounting Method DIN rail or surface mount (w/two #8 screws)
      • Dimensions 3.4 H x 1 W x 5 D in. (86.4 x 25.4 x 127 mm)
      • Weight (lbs/g) 0 Kg
      • Communications Interface Devicenet
      • Humidity 10 - 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Current Range (A) Input: 0.137 (max.); Digital input: 0.002 (typical)
      • Maximum Input Power 3.28
      • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
      • Check Stock Order Sample
      • Catalog # CIO-DN-P
      • Input
        Voltage (V)
        24 Vdc; Digital: 12 - 24 Vac
      • Output
        Form
        Form A and Form C Contactors
      • Termination Type Torque: 3 in-lbs; Wire: 12 - 20 AWG
      • Mounting Method DIN rail or surface mount (w/two #8 screws)
      • Dimensions 3.4 H x 1 W x 5 D in. (86.4 x 25.4 x 127 mm)
      • Weight (lbs/g) 0 Kg
      • Communications Interface Devicenet
      • Humidity 10 - 95% non-condensing
      • Input AC Line Frequency (Hz) 50 / 60
      • Input Current Range (A) Input: 0.137 (max.); Digital input: 0.002 (typical)
      • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
      • Check Stock Order Sample