SiC Multichip

Phase Leg

  • Electrical Characteristics
    • Catalog # MCB20P1200LB
    • VDSS (V) 1200
    • Rds(on) max @ 25°C (mΩ) 98
    • ID,cont @ 25 ℃ (A) 25.5
    • RthJC (K/W) (Diode) 1
    • TJ Max (°C) 175
    • Package Type SMPD-B
    • Configuration N-channel phase leg
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 2500
    • Part Datasheet
    • Catalog # MCB30P1200LB
    • VDSS (V) 1200
    • Rds(on) max @ 25°C (mΩ) 52
    • ID,cont @ 25 ℃ (A) 37
    • RthJC (K/W) (Diode) 1
    • TJ Max (°C) 175
    • Package Type SMPD-B
    • Configuration N-channel phase leg
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 2500
    • Part Datasheet
    • Catalog # MCB40P1200LB
    • VDSS (V) 1200
    • Rds(on) max @ 25°C (mΩ) 34
    • ID,cont @ 25 ℃ (A) 55
    • RthJC (K/W) (Diode) 0.7
    • TJ Max (°C) 175
    • Package Type SMPD-B
    • Configuration N-channel phase leg
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 2500
    • Part Datasheet