SiC Multichip

Parallel Diodes

  • Electrical Characteristics
    • Catalog # DCG100X1200NA
    • Status Obsolete
    • VRRM (V) 1200
    • Forward Continuous Current IF (A) 2x55
    • QC (nC) 250
    • RthJC (K/W) (Diode) 0.52
    • TJ Max (°C) 175
    • Package Type SOT-227B (minibloc)
    • Configuration Dual (parallel diodes)
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 3000
    • Part Datasheet
    • Catalog # DCG130X1200NA
    • Status Active
    • VRRM (V) 1200
    • Forward Continuous Current IF (A) 2x71
    • IFSM (A) 2x1150
    • QC (nC) 300
    • RthJC (K/W) (Diode) 0.43
    • TJ Max (°C) 175
    • Package Type SOT-227B (minibloc)
    • Configuration Dual (parallel diodes)
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 3000
    • Part Datasheet
    • Order Sample
    • Catalog # DCG160X650NA
    • Status Obsolete
    • VRRM (V) 650
    • Forward Continuous Current IF (A) 2x87
    • IFSM (A) 2x3200
    • QC (nC) 220
    • RthJC (K/W) (Diode) 0.49
    • TJ Max (°C) 175
    • Package Type SOT-227B (minibloc)
    • Configuration Dual (parallel diodes)
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 3000
    • Part Datasheet
    • Catalog # DCG45X1200NA
    • Status Active
    • VRRM (V) 1200
    • Forward Continuous Current IF (A) 2x30
    • IFSM (A) 2x1150
    • QC (nC) 100
    • RthJC (K/W) (Diode) 0.9
    • TJ Max (°C) 175
    • Package Type SOT-227B (minibloc)
    • Configuration Dual (parallel diodes)
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 3000
    • Part Datasheet
    • Order Sample
    • Catalog # DCG85X1200NA
    • Status Active
    • VRRM (V) 1200
    • Forward Continuous Current IF (A) 2x49
    • IFSM (A) 2x1150
    • QC (nC) 200
    • RthJC (K/W) (Diode) 0.6
    • TJ Max (°C) 175
    • Package Type SOT-227B (minibloc)
    • Configuration Dual (parallel diodes)
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 3000
    • Part Datasheet
    • Order Sample