SiC Multichip

Common Cathode

  • Electrical Characteristics
    • Catalog # DCG20C1200HR
    • Status Active
    • VRRM (V) 1200
    • Forward Continuous Current IF (A) 15
    • IFSM (A) 750
    • QC (nC) 52
    • RthJC (K/W) (Diode) 1.19
    • TJ Max (°C) 175
    • Package Type ISO247
    • Configuration Dual anode Common cathode
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 3000
    • Part Datasheet
    • Order Sample
    • Catalog # DCG35C1200HR
    • Status Active
    • VRRM (V) 1200
    • Forward Continuous Current IF (A) 21.2
    • IFSM (A) 1000
    • QC (nC) 99
    • RthJC (K/W) (Diode) 1.6
    • TJ Max (°C) 175
    • Package Type ISO247
    • Configuration Dual anode Common cathode
    • Qualification Industrial
    • UL listed E72873
    • Isolation voltage (V) 3000
    • Part Datasheet
    • Order Sample