Three Phase IGBT Inverter

Converter + Brake + Inverter Trench IGBT

  • Electrical Characteristics
    • Catalog # MUBW50-17T8
    • VRRM (V) 2200
    • Vces (V) 1700
    • Idavm @ 80℃C (A) 130
    • Eoff @ 125 (mJ) 12
    • IGBT Ic80 (A) 53
    • If @ 80°C (A) 39
    • Brake Ic80 (A) 34
    • NTC YES
    • Pressfit Pin YES
    • PCM Yes
    • Vce(sat) (V) 2
    • Package Type E3-Pack
    • Part Datasheet
    • Catalog # MUBW75-17T8
    • VRRM (V) 2200
    • Vces (V) 1700
    • Idavm @ 80℃C (A) 155
    • Eoff @ 125 (mJ) 25
    • IGBT Ic80 (A) 80
    • If @ 80°C (A) 63
    • Brake Ic80 (A) 34
    • NTC YES
    • Pressfit Pin YES
    • PCM Yes
    • Vce(sat) (V) 2
    • Package Type E3-Pack
    • Part Datasheet