Standard IGBT Modules

MG12300D-BN3MM

  • Electrical Characteristics
    • Catalog # MG12300D-BN3MM
    • VCES (V) 1200
    • VCE(sat) (V) 3.2
    • Eoff (J) 14
    • Package Type bulk
    • Status Obsolete
    • RthJC (K/W) 0.085
    • Topology circuit B
    • Ptot - (W) 1450
    • Datasheet