Standard IGBT Modules

MG06400D-BN1MM

  • Electrical Characteristics
    • Catalog # MG06400D-BN1MM
    • Replaced By: MG06400D-BN4MM
    • VCES (V) 600
    • VCE(sat) (V) 1.95
    • Eoff (J) 9.5
    • Package Type bulk
    • Status Obsolete
    • RthJC (K/W) 0.09
    • Topology circuit B
    • Ptot - (W) 1400
    • Replaced By Part MG06400D-BN4MM
    • Datasheet