High Power IGBTs

Capsule Type

Press-Pack IGBT

VCES (V):
1700, 3300, 4500, 6500

ICM (A):
280, 480, 516, 570, 680, 770, 850, 1020, 1200, 1280 more

VCE(sat) (V):
3, 3.35, 3.4, 3.5, 3.6, 3.7, 4.8

Series Details

Gate Drive Units

Press-Pack IGBT Gate Drive Units

Use With Device:
T0115QC45G, T0140QC33G, T0240NB45E, T0285NC33E, T0340VB45G, T0425VC33G, T0510VB45E, T0600NC17A, T0600TB45A, T0640VC33E more

Package Type:
Gate Drive Unit

Status:
Active

Series Details