Fast single phase bridges

FUS45-0045B

  • Electrical Characteristics
    • Catalog # FUS45-0045B
    • Maximum Repetitive Blocking Voltage (V) 45
    • Average Continuous Current Rating 45
    • Case temperature 90
    • Maximum Surge Current [Diode] (A) 150
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 3.1
    • Thermal Resistance caseheatsink KW 0.2
    • Sample Request No
    • Package Type i4-Pac