FRED low Vf

DSEI8-06AS-TUB

  • Electrical Characteristics
    • Catalog # DSEI8-06AS-TUB
    • Maximum Repetitive Blocking Voltage (V) 600
    • Average Continuous Current Rating 8
    • Case temperature 115
    • Maximum Surge Current [Diode] (A) 100
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 2.5
    • Thermal Resistance caseheatsink KW 0.25
    • trr typ ns 60
    • IRM 2.5
    • Maximum rate of rise in current over time. 100
    • Sample Request No
    • Package Type TO-263AB (2)