FRED low Vf

DSEI20-12A

  • Electrical Characteristics
    • Catalog # DSEI20-12A
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Average Continuous Current Rating 20
    • Case temperature 110
    • Maximum Surge Current [Diode] (A) 200
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 0.8
    • Thermal Resistance caseheatsink KW 0.5
    • trr typ ns 125
    • IRM 8
    • Maximum rate of rise in current over time. 200
    • Sample Request Yes
    • Package Type TO-220AC