Schottky Low Vf

DSSK80-006BR

  • Electrical Characteristics
    • Catalog # DSSK80-006BR
    • Status Obsolete
    • Maximum Repetitive Blocking Voltage (V) 60
    • Case temperature 120
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 0.8
    • Average Continuous Current Rating 40
    • Package Type ISOPLUS247
    • Sample Request No