Schottky Low Vf

DSSK48-0025B

  • Electrical Characteristics
    • Catalog # DSSK48-0025B
    • Status Obsolete
    • Maximum Repetitive Blocking Voltage (V) 25
    • Case temperature 130
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 1.2
    • Average Continuous Current Rating 25
    • Package Type TO-220AB
    • Sample Request No