Schottky Low leakage

DSSS35-008AR

  • Electrical Characteristics
    • Catalog # DSSS35-008AR
    • Status Obsolete
    • Maximum Repetitive Blocking Voltage (V) 80
    • Case temperature 150
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 0.8
    • Average Continuous Current Rating 35
    • Package Type ISOPLUS247
    • Sample Request No