Schottky Low leakage

DSSK60-02AR

  • Electrical Characteristics
    • Catalog # DSSK60-02AR
    • Status Obsolete
    • Maximum Repetitive Blocking Voltage (V) 200
    • Case temperature 120
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 0.8
    • Average Continuous Current Rating 30
    • Package Type ISOPLUS247
    • Sample Request No