Schottky Low leakage

DSSK60-015AR

  • Electrical Characteristics
    • Catalog # DSSK60-015AR
    • Status Obsolete
    • Maximum Repetitive Blocking Voltage (V) 150
    • Case temperature 155
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 0.8
    • Average Continuous Current Rating 30
    • Package Type ISOPLUS247
    • Sample Request No