Schottky Low leakage

DSS20-01AC

  • Electrical Characteristics
    • Catalog # DSS20-01AC
    • Status Obsolete
    • Maximum Repetitive Blocking Voltage (V) 100
    • Case temperature 140
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 1.7
    • Average Continuous Current Rating 20
    • Package Type ISOPLUS220AC
    • Sample Request No