Schottky Low leakage

DSA90C200HR

  • Electrical Characteristics
    • Catalog # DSA90C200HR
    • Status Obsolete
    • Maximum Repetitive Blocking Voltage (V) 200
    • Case temperature 145
    • maximum virtual junction temperature 175
    • Thermal resistance [junction-case] (K/W) 0.7
    • Average Continuous Current Rating 45
    • Package Type ISO247
    • Sample Request No