Schottky Low leakage

DSA300I100NA

  • Electrical Characteristics
    • Catalog # DSA300I100NA
    • Status Obsolete
    • Maximum Repetitive Blocking Voltage (V) 100
    • Case temperature 95
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 0.15
    • Average Continuous Current Rating 300
    • Package Type SOT-227B (minibloc)
    • Sample Request No