Schottky extreme Low Vf

DSS2X200-0008D

  • Electrical Characteristics
    • Catalog # DSS2X200-0008D
    • Status Obsolete
    • Maximum Repetitive Blocking Voltage (V) 8
    • Case temperature 100
    • maximum virtual junction temperature 150
    • Thermal resistance [junction-case] (K/W) 0.4
    • Average Continuous Current Rating 200
    • Package Type SOT-227UI (minibloc)
    • Sample Request No