High Efficiency TRIAC up to 1200V

CLA30MT1200NPZ

  • Electrical Characteristics
    • Catalog # CLA30MT1200NPZ
    • Maximum Repetitive Blocking Voltage (V) 1200
    • RMS Current 33
    • Case temperature 120
    • Max Surge Current Thy Amp 170
    • maximum virtual junction temperature 150
    • Slope Resistance Thyristor mOhm 30
    • Thermal resistance [junction-case] (K/W) 0.95
    • Thermal Resistance caseheatsink KW 0.25
    • Package Type TO-263AB (D2Pak) (2HV)
    • Sample Request Yes