SK225xD

SK225LDTP

  • Electrical Characteristics
    • Catalog # SK225LDTP
    • di/dt @ 110°C (A/μs) 50
    • dv/dt @ 125°C (V/μs) 1000
    • IDRM@VDRM 125°C (mA) 4
    • IDRM@VDRM 25°C (mA) 0.01
    • Max Gate Trigger Current (IGTMAX) (mA) 40
    • On-State Current (Itrms) (A) 25
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 360
    • Gate Trigger Voltage MAX 1.5
    • tgt (μs) 3
    • Repetitive Peak Off-State Voltage (VDRM) (V) 1200
    • VTM (V) 1.6
    • Partner ECAD Models SK225LDTP
    • Turn-off Time (µs) 15