N-Channel MOSFETs with Fast Intrinsic Diodes (HiPerFETs)

Polar™

100V - 1200V N-Channel Power MOSFETs with Fast Intrinsic Diodes (HiPerFETs)

VDSS (V):
100, 150, 200, 250, 300, 500, 600, 800, 900, 1000 more

RDS(ON),max @ 25 ℃ (Ohm):
0.0055, 0.0065, 0.0075, 0.009, 0.0105, 0.011, 0.013, 0.014, 0.015, 0.016 more

ID, cont @ 25 ℃ (A):
0.7, 2.1, 2.3, 3.5, 4, 5, 6, 7, 9, 10 more

Series Details

Polar2™

500V N-Channel Power MOSFETs with Fast Intrinsic Diodes (HiPerFETs)

VDSS (V):
500

RDS(ON),max @ 25 ℃ (Ohm):
0.043, 0.055, 0.12, 0.145, 0.27

ID, cont @ 25 ℃ (A):
24, 42, 52, 68, 94, 120

Series Details

Polar3™

300V - 600V N-Channel Power MOSFETs with Fast Intrinsic Diodes (HiPerFETs)

VDSS (V):
300, 500, 600

RDS(ON),max @ 25 ℃ (Ohm):
0.0145, 0.016, 0.019, 0.027, 0.036, 0.039, 0.043, 0.05, 0.056, 0.068 more

ID, cont @ 25 ℃ (A):
4, 5, 7, 8, 14, 16, 20, 22, 26, 28 more

Series Details

Q-Class

100V - 1000V N-Channel Power MOSFETs with Fast Intrinsic Diodes (HiPerFETs)

VDSS (V):
100, 200, 300, 500, 600, 800, 900, 1000

RDS(ON),max @ 25 ℃ (Ohm):
0.015, 0.02, 0.022, 0.028, 0.04, 0.06, 0.08, 0.1, 0.12, 0.14 more

ID, cont @ 25 ℃ (A):
2.2, 3.5, 4, 6, 7, 12, 15, 16, 18, 20 more

Series Details

Q2-Class

500V - 1000V N-Channel Power MOSFETs with Fast Intrinsic Diodes (HiPerFETs)

VDSS (V):
500, 600, 800, 1000

RDS(ON),max @ 25 ℃ (Ohm):
0.06, 0.065, 0.066, 0.08, 0.088, 0.16, 0.22, 0.24, 0.25, 0.28 more

ID, cont @ 25 ℃ (A):
9.5, 14, 28, 29, 30, 38, 50, 55, 66, 70 more

Series Details

Q3-Class

200V - 1100V N-Channel Power MOSFETs with Fast Intrinsic Diodes (HiPerFETs)

VDSS (V):
200, 300, 500, 600, 800, 1000, 1100

RDS(ON),max @ 25 ℃ (Ohm):
0.04, 0.049, 0.054, 0.065, 0.072, 0.075, 0.08, 0.085, 0.094, 0.095 more

ID, cont @ 25 ℃ (A):
10, 15, 18, 23, 24, 25, 28, 30, 32, 35 more

Series Details

Standard

60V - 1200V N-Channel Power MOSFETs with Fast Intrinsic Diodes (HiPerFETs)

VDSS (V):
60, 70, 85, 100, 150, 200, 250, 300, 500, 600 more

RDS(ON),max @ 25 ℃ (Ohm):
0.003, 0.004, 0.0044, 0.005, 0.006, 0.007, 0.008, 0.01, 0.011, 0.012 more

ID, cont @ 25 ℃ (A):
3, 6, 7, 9, 10, 11, 12, 12.5, 13, 15 more

Series Details