Automotive Qualified MOSFETs

Ultra Junction X-Class

  • Electrical Characteristics
    • Catalog # IXFH40N80XA
    • VDSS (V) 800
    • RDS(ON),max @ 25 ℃ (Ohm) 0.145
    • ID, cont @ 25 ℃ (A) 40
    • Gate Charge (nC) 98
    • RthJC (K/W) 0.145
    • Configuration Single
    • Package Type TO-247
    • Status Obsolete
    • CISS (pF) 3700
    • trr,typ (ns) 200
    • PD (W) 860
    • Part Datasheet
    • Catalog # IXFH50N80XA
    • VDSS (V) 800
    • RDS(ON),max @ 25 ℃ (Ohm) 0.105
    • ID, cont @ 25 ℃ (A) 50
    • Gate Charge (nC) 152
    • RthJC (K/W) 0.14
    • Configuration Single
    • Package Type TO-247
    • Status Obsolete
    • CISS (pF) 4480
    • trr,typ (ns) 218
    • PD (W) 890
    • Part Datasheet